How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 1.438 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| AA: | 14 | AF: | 0.38 |
| LM: | 11.81 | P: | 3.69 in |
| U: | 1.25 in | V: | 2.75 in |
| G: | 3.26 | BE: | 0.38 in |
| LL: | 4.25 in | L: | 9.57 in |
| AB: | 6.38 | AK: | 4.5 |
| AJ: | 5.88 | D: | 4.5 |
| AG: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output RPM: | 339 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Ratio Range: | 5:1 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Model Code: | 42YFC | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 15.5 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

