How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LM: | 11.81 |
| G: | 3.26 | AK: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
| U: | 1.25 in | L: | 9.57 in |
| BF: | 0.41 | D: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AB: | 6.38 |
| T: | 1.438 | AA: | 14 |
| AG: | 8.5 | BE: | 0.38 in |
| P: | 3.69 in | AE2: | 0.63 |
| BD: | 5.88 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 56C | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Bore Code: | 23 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3.39 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

