How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | T: | 1.438 |
| U: | 1.25 in | V: | 2.75 in |
| BF: | 0.41 | AK: | 4.5 |
| LL: | 4.25 in | L: | 9.57 in |
| AJ: | 5.88 | AB: | 6.38 |
| I: | 6.1 in | H: | 0.53 in |
| LM: | 11.81 | D: | 4.5 |
| AA: | 14 | BD: | 5.88 |
| P: | 3.69 in | AF: | 0.38 |
| AE2: | 0.63 | G: | 3.26 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Gear Type: | Worm | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.438 in | Output RPM: | 35 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

