How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | V: | 2.75 in |
| LL: | 4.25 in | AE2: | 0.63 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| AG: | 8.5 | AB: | 6.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AA: | 14 | L: | 9.57 in |
| G: | 3.26 | T: | 1.438 |
| H: | 0.53 in | BE: | 0.38 in |
| I: | 6.1 in | LM: | 11.81 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

