How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 1.25 in | T: | 1.5 |
| LL: | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | LM: | 11.81 |
| BD: | 5.88 | AA: | 14 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
| AG: | 8.5 | AE2: | 0.63 |
| D: | 4.5 | P: | 3.69 in |
| AK: | 4.5 | L: | 9.57 in |
| BF: | 0.41 | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Ratio Range: | 10:1 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

