How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BF: | 0.41 |
| AF: | 0.38 | AG: | 8.5 |
| BE: | 0.38 in | LL: | 4.25 in |
| LM: | 11.81 | T: | 1.5 |
| L: | 9.57 in | AE2: | 0.63 |
| AB: | 6.38 | AK: | 4.5 |
| H: | 0.53 in | U: | 1.25 in |
| D: | 4.5 | AA: | 14 |
| G: | 3.26 | I: | 6.1 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 12.9 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

