How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 3.26 | BD: | 5.88 |
| AA: | 14 | P: | 3.69 in |
| LL: | 4.25 in | AG: | 8.5 |
| L: | 9.57 in | AE2: | 0.63 |
| D: | 4.5 | T: | 1.5 |
| I: | 6.1 in | U: | 1.25 in |
| LM: | 11.81 | AB: | 6.38 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Output RPM: | 175 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 12.9 | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 10:1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

