How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | T: | 1.5 |
| U: | 1.25 in | L: | 9.57 in |
| I: | 6.1 in | AE2: | 0.63 |
| AA: | 14 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| D: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | LL: | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| H: | 0.53 in | AJ: | 5.88 |
| LM: | 11.81 | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 1.2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

