How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| H: | 0.53 in | P: | 3.69 in |
| BF: | 0.41 | AF: | 0.38 |
| LL: | 4.25 in | AG: | 8.5 |
| G: | 3.26 | AA: | 14 |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 6.38 | D: | 4.5 |
| U: | 1.25 in | V: | 2.75 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | LM: | 11.81 |
| T: | 1.5 | AE2: | 0.63 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Output RPM: | 17.5 | Series Code: | OE |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

