How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.38 |
| I: | 6.1 in | T: | 1.5 |
| L: | 9.57 in | G: | 3.26 |
| V: | 2.75 in | AG: | 8.5 |
| AJ: | 5.88 | BD: | 5.88 |
| H: | 0.53 in | LM: | 11.81 |
| LL: | 4.25 in | D: | 4.5 |
| AA: | 14 | U: | 1.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| BF: | 0.41 | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 140TC | Output RPM: | 117 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

