How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| V: | 2.75 in | AJ: | 5.88 |
| AG: | 8.5 | AF: | 0.38 |
| LL: | 4.25 in | I: | 6.1 in |
| AA: | 14 | L: | 9.57 in |
| AB: | 6.38 | U: | 1.25 in |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.63 |
| BE: | 0.38 in | P: | 3.69 in |
| T: | 1.5 | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 117 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

