How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BF: | 0.41 | H: | 0.53 in |
| G: | 3.26 | U: | 1.25 in |
| V: | 2.75 in | AK: | 4.5 |
| I: | 6.1 in | D: | 4.5 |
| AF: | 0.38 | LL: | 4.25 in |
| AB: | 6.38 | AJ: | 5.88 |
| P: | 3.69 in | AE2: | 0.63 |
| LM: | 11.81 | BD: | 5.88 |
| T: | 1.5 | BE: | 0.38 in |
| AA: | 14 | L: | 9.57 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Bore Code: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Series Code: | OE |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 7.59 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

