How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 6.38 |
| AA: | 14 | AK: | 4.5 |
| P: | 3.69 in | AG: | 8.5 |
| U: | 1.25 in | V: | 2.75 in |
| LM: | 11.81 | G: | 3.26 |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.63 | D: | 4.5 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| T: | 1.5 | I: | 6.1 in |
| LL: | 4.25 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.24 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

