How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 1.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| U: | 1.25 in | AG: | 8.5 |
| AA: | 14 | L: | 9.57 in |
| D: | 4.5 | LM: | 11.81 |
| BD: | 5.88 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| G: | 3.26 | AB: | 6.38 |
| BF: | 0.41 | AE2: | 0.63 |
| I: | 6.1 in | AK: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.24 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

