How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| V: | 2.75 in | BE: | 0.38 in |
| LM: | 11.81 | LL: | 4.25 in |
| G: | 3.26 | D: | 4.5 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AB: | 6.38 |
| AE2: | 0.63 | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| I: | 6.1 in | AG: | 8.5 |
| P: | 3.69 in | T: | 1.5 |
| AF: | 0.38 | AA: | 14 |
Technical Specifications
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Bore Code: | 24 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 40:1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Output RPM: | 43.8 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

