How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| P: | 3.69 in | G: | 3.26 |
| BE: | 0.38 in | V: | 2.75 in |
| I: | 6.1 in | AA: | 14 |
| AE2: | 0.63 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| LL: | 4.25 in | T: | 1.5 |
| AJ: | 5.88 | AF: | 0.38 |
| L: | 9.57 in | AK: | 4.5 |
| AB: | 6.38 | BD: | 5.88 |
| AG: | 8.5 | LM: | 11.81 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 15.5 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 24 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Model Code: | 42YFC | Ratio: | 5:1 |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.5 in |
| Output RPM: | 339 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

