How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AG: | 8.5 |
| G: | 3.26 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| BE: | 0.38 in | AE2: | 0.63 |
| BD: | 5.88 | LL: | 4.25 in |
| AK: | 4.5 | V: | 2.75 in |
| L: | 9.57 in | P: | 3.69 in |
| BF: | 0.41 | AF: | 0.38 |
| H: | 0.53 in | D: | 4.5 |
| I: | 6.1 in | LM: | 11.81 |
| AJ: | 5.88 | T: | 1.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 3.39 |
| Bore Code: | 24 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

