How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AF: | 0.38 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | U: | 1.25 in |
| L: | 9.57 in | I: | 6.1 in |
| BD: | 5.88 | LL: | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| P: | 3.69 in | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.5 |
| G: | 3.26 | V: | 2.75 in |
| AG: | 8.5 | H: | 0.53 in |
| AB: | 6.38 | AK: | 4.5 |
Technical Specifications
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

