How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| AE2: | 0.63 | T: | 1.5 |
| BE: | 0.38 in | AA: | 14 |
| LL: | 4.25 in | G: | 3.26 |
| I: | 6.1 in | BD: | 5.88 |
| AG: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | V: | 2.75 in |
| D: | 4.5 | L: | 9.57 in |
| AJ: | 5.88 | U: | 1.25 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| LM: | 11.81 | P: | 3.69 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.7 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Service Factor: | 1 |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

