How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | AA: | 14 |
| AG: | 8.5 | L: | 9.57 in |
| LM: | 11.81 | P: | 3.69 in |
| AJ: | 5.88 | LL: | 4.25 in |
| T: | 1.5 | U: | 1.25 in |
| I: | 6.1 in | D: | 4.5 |
| AF: | 0.38 | AE2: | 0.63 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.1 | Output RPM: | 233 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

