How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LL: | 4.25 in |
| BF: | 0.41 | AK: | 4.5 |
| L: | 9.57 in | G: | 3.26 |
| AB: | 6.38 | BD: | 5.88 |
| P: | 3.69 in | U: | 1.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | I: | 6.1 in |
| AF: | 0.38 | T: | 1.5 |
| AE2: | 0.63 | LM: | 11.81 |
| AG: | 8.5 | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 14.1 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Bore Code: | 24 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 140TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

