How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LM: | 11.81 |
| T: | 1.5 | G: | 3.26 |
| BF: | 0.41 | BD: | 5.88 |
| V: | 2.75 in | P: | 3.69 in |
| AA: | 14 | BE: | 0.38 in |
| D: | 4.5 | LL: | 4.25 in |
| AK: | 4.5 | L: | 9.57 in |
| AF: | 0.38 | AG: | 8.5 |
| AB: | 6.38 | AJ: | 5.88 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 1.79 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

