How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE1: | 0.5 in |
| AA: | 14 | AG: | 8.5 |
| D: | 4.5 | V: | 2.75 in |
| P: | 3.69 in | L1: | 12.9 in |
| LL: | 4.25 in | AK: | 8.5 |
| AE2: | 0.63 | U: | 1.25 in |
| L: | 9.57 in | AF: | 0.38 |
| H: | 0.53 in | T: | 1.5 |
| BF: | 0.53 | AB: | 6.38 |
| I: | 6.1 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 4.25 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Gear Type: | Worm | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

