How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AK: | 8.5 |
| AF: | 0.38 | G: | 3.26 |
| BE1: | 0.5 in | AA: | 14 |
| AG: | 8.5 | BF: | 0.53 |
| I: | 6.1 in | AE2: | 0.63 |
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | AB: | 6.38 |
| V: | 2.75 in | AJ: | 7.25 |
| BD: | 9 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| L1: | 12.9 in | U: | 1.25 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 24 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 15:1 |
| Input Diameter (in): | 1.25 in | Ratio: | 15:1 |
| Model Code: | 42YFC | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

