How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| P: | 3.69 in | V: | 2.75 in |
| G: | 3.26 | AA: | 14 |
| AK: | 8.5 | AE2: | 0.63 |
| H: | 0.53 in | L: | 9.57 in |
| AF: | 0.38 | I: | 6.1 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 8.5 | D: | 4.5 |
| L1: | 12.9 in | BD: | 9 |
| AJ: | 7.25 | LL: | 4.25 in |
| U: | 1.25 in | T: | 1.5 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 24 |
| Model Code: | 42YFC | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 7.59 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

