How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| AG: | 8.5 | BF: | 0.53 |
| L: | 9.57 in | AE2: | 0.63 |
| D: | 4.5 | AJ: | 7.25 |
| L1: | 12.9 in | AF: | 0.38 |
| I: | 6.1 in | T: | 1.5 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AK: | 8.5 | LL: | 4.25 in |
| BE1: | 0.5 in | V: | 2.75 in |
| G: | 3.26 | P: | 3.69 in |
| AB: | 6.38 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.59 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

