How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 4.25 in |
| BF: | 0.53 | T: | 1.5 |
| AA: | 14 | I: | 6.1 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| P: | 3.69 in | AJ: | 7.25 |
| L1: | 12.9 in | G: | 3.26 |
| U: | 1.25 in | L: | 9.57 in |
| BD: | 9 | AB: | 6.38 |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.24 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

