How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AF: | 0.38 | AA: | 14 |
| BF: | 0.53 | I: | 6.1 in |
| H: | 0.53 in | AB: | 6.38 |
| T: | 1.5 | BD: | 9 |
| L1: | 12.9 in | AG: | 8.5 |
| P: | 3.69 in | V: | 2.75 in |
| G: | 3.26 | AJ: | 7.25 |
| BE1: | 0.5 in | U: | 1.25 in |
| D: | 4.5 | AK: | 8.5 |
| LL: | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Ratio Range: | 30:1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

