How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | H: | 0.53 in |
| V: | 2.75 in | LL: | 4.25 in |
| BD: | 9 | U: | 1.25 in |
| D: | 4.5 | G: | 3.26 |
| BF: | 0.53 | AK: | 8.5 |
| P: | 3.69 in | T: | 1.5 |
| AB: | 6.38 | I: | 6.1 in |
| AF: | 0.38 | BE1: | 0.5 in |
| L: | 9.57 in | AJ: | 7.25 |
| AG: | 8.5 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output RPM: | 43.8 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

