How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | BF: | 0.53 |
| AJ: | 7.25 | I: | 6.1 in |
| G: | 3.26 | AB: | 6.38 |
| AG: | 8.5 | AK: | 8.5 |
| T: | 1.5 | P: | 3.69 in |
| H: | 0.53 in | LL: | 4.25 in |
| L1: | 12.9 in | D: | 4.5 |
| AE2: | 0.63 | V: | 2.75 in |
| BE1: | 0.5 in | L: | 9.57 in |
| AF: | 0.38 | AA: | 14 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 15.5 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

