How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AG: | 8.5 |
| U: | 1.25 in | P: | 3.69 in |
| L: | 9.57 in | AF: | 0.38 |
| H: | 0.53 in | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AE2: | 0.63 | L1: | 12.9 in |
| LL: | 4.25 in | G: | 3.26 |
| AB: | 6.38 | T: | 1.5 |
| I: | 6.1 in | AJ: | 7.25 |
| V: | 2.75 in | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Ratio Range: | 5:1 | Model Code: | 42YFC |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 15.5 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

