How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AB: | 6.38 | U: | 1.25 in |
| L: | 9.57 in | P: | 3.69 in |
| I: | 6.1 in | T: | 1.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AA: | 14 | G: | 3.26 |
| BF: | 0.53 | AK: | 8.5 |
| L1: | 12.9 in | V: | 2.75 in |
| LL: | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | AE2: | 0.63 |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 24 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.39 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

