How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BE1: | 0.5 in |
| D: | 4.5 | H: | 0.53 in |
| I: | 6.1 in | AB: | 6.38 |
| T: | 1.5 | V: | 2.75 in |
| AG: | 8.5 | L: | 9.57 in |
| AJ: | 7.25 | BD: | 9 |
| AA: | 14 | L1: | 12.9 in |
| AE2: | 0.63 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AF: | 0.38 | AK: | 8.5 |
| P: | 3.69 in | LL: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.79 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

