How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AJ: | 7.25 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| L1: | 12.9 in | L: | 9.57 in |
| AK: | 8.5 | AF: | 0.38 |
| V: | 2.75 in | D: | 4.5 |
| AB: | 6.38 | G: | 3.26 |
| AG: | 8.5 | U: | 1.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| T: | 1.5 | I: | 6.1 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 1.79 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

