How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | G: | 3.26 |
| AJ: | 7.25 | L1: | 12.9 in |
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.75 in | T: | 1.5 |
| I: | 6.1 in | AB: | 6.38 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | U: | 1.25 in |
| P: | 3.69 in | LL: | 4.25 in |
| L: | 9.57 in | D: | 4.5 |
| H: | 0.53 in | AE2: | 0.63 |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.5 in | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

