How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AG: | 8.5 | G: | 3.26 |
| P: | 3.69 in | H: | 0.53 in |
| BF: | 0.53 | U: | 1.25 in |
| BE1: | 0.5 in | T: | 1.5 |
| AF: | 0.38 | AE2: | 0.63 |
| BD: | 9 | AB: | 6.38 |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 6.1 in | D: | 4.5 |
| V: | 2.75 in | L1: | 12.9 in |
| L: | 9.57 in | AA: | 14 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

