How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE2: | 0.63 |
| BE1: | 0.5 in | AB: | 6.38 |
| T: | 1.5 | L: | 9.57 in |
| AA: | 14 | BF: | 0.53 |
| L1: | 12.9 in | D: | 4.5 |
| H: | 0.53 in | AK: | 8.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AG: | 8.5 |
| AJ: | 7.25 | G: | 3.26 |
| V: | 2.75 in | AF: | 0.38 |
| BD: | 9 | I: | 6.1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Ratio: | 15:1 |
| Model Code: | 42YFC | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

