How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.5 | AK: | 8.5 |
| V: | 2.75 in | BF: | 0.53 |
| I: | 6.1 in | AF: | 0.38 |
| U: | 1.25 in | G: | 3.26 |
| L: | 9.57 in | D: | 4.5 |
| BD: | 9 | LL: | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
| P: | 3.69 in | AA: | 14 |
| H: | 0.53 in | L1: | 12.9 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio Range: | 20:1 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 7.59 | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

