How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| L: | 9.57 in | BD: | 9 |
| AJ: | 7.25 | L1: | 12.9 in |
| AB: | 6.38 | G: | 3.26 |
| AE2: | 0.63 | AF: | 0.38 |
| AK: | 8.5 | P: | 3.69 in |
| AA: | 14 | D: | 4.5 |
| V: | 2.75 in | I: | 6.1 in |
| BF: | 0.53 | T: | 1.5 |
| LL: | 4.25 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 24 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 7.59 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.5 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

