How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | P: | 3.69 in |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| U: | 1.25 in | AB: | 6.38 |
| LL: | 4.25 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| T: | 1.5 | G: | 3.26 |
| L: | 9.57 in | BE1: | 0.5 in |
| AA: | 14 | AE2: | 0.63 |
| V: | 2.75 in | L1: | 12.9 in |
| AG: | 8.5 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Bore Code: | 24 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

