How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.5 |
| AE2: | 0.63 | AA: | 14 |
| BD: | 9 | AG: | 8.5 |
| L: | 9.57 in | AK: | 8.5 |
| I: | 6.1 in | H: | 0.53 in |
| V: | 2.75 in | BF: | 0.53 |
| AB: | 6.38 | D: | 4.5 |
| P: | 3.69 in | BE1: | 0.5 in |
| AF: | 0.38 | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| U: | 1.25 in | LL: | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

