How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | H: | 0.53 in |
| L: | 9.57 in | AK: | 8.5 |
| V: | 2.75 in | AF: | 0.38 |
| BF: | 0.53 | AA: | 14 |
| U: | 1.25 in | AG: | 8.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| AB: | 6.38 | G: | 3.26 |
| AJ: | 7.25 | L1: | 12.9 in |
| BD: | 9 | T: | 1.5 |
| I: | 6.1 in | D: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 43.8 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.2 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

