How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.69 in |
| G: | 3.26 | BE1: | 0.5 in |
| AA: | 14 | AB: | 6.38 |
| H: | 0.53 in | AG: | 8.5 |
| D: | 4.5 | L: | 9.57 in |
| T: | 1.5 | I: | 6.1 in |
| BD: | 9 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| L1: | 12.9 in | V: | 2.75 in |
| AJ: | 7.25 | U: | 1.25 in |
| AE2: | 0.63 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 15.5 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

