How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | P: | 3.69 in |
| AB: | 6.38 | U: | 1.25 in |
| AF: | 0.38 | H: | 0.53 in |
| AJ: | 7.25 | L: | 9.57 in |
| T: | 1.5 | BE1: | 0.5 in |
| AE2: | 0.63 | BD: | 9 |
| BF: | 0.53 | G: | 3.26 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | I: | 6.1 in |
| AA: | 14 | LL: | 4.25 in |
| AK: | 8.5 | D: | 4.5 |
Technical Specifications
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.1 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

