How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | L1: | 12.9 in |
| AA: | 14 | I: | 6.1 in |
| U: | 1.25 in | P: | 3.69 in |
| V: | 2.75 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.5 | BD: | 9 |
| D: | 4.5 | AB: | 6.38 |
| G: | 3.26 | LL: | 4.25 in |
| AF: | 0.38 | AK: | 8.5 |
| AE2: | 0.63 | L: | 9.57 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.79 |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Assembly: | YFC-1 | Series Code: | OE |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

