How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | V: | 2.75 in |
| G: | 3.26 | AG: | 8.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.38 | AA: | 14 |
| AB: | 6.38 | D: | 4.5 |
| LL: | 4.25 in | AE2: | 0.63 |
| I: | 6.1 in | L: | 9.57 in |
| AK: | 8.5 | L1: | 13.46 in |
| U: | 1.25 in | H: | 0.53 in |
| P: | 3.69 in | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 12.9 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

