How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 6.38 | U: | 1.25 in |
| L: | 9.57 in | AG: | 8.5 |
| P: | 3.69 in | H: | 0.53 in |
| T: | 1.5 | I: | 6.1 in |
| AF: | 0.38 | V: | 2.75 in |
| G: | 3.26 | AE2: | 0.63 |
| D: | 4.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| L1: | 13.46 in | AK: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 10:1 | Output RPM: | 175 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

