How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AA: | 14 | AJ: | 7.25 |
| G: | 3.26 | AK: | 8.5 |
| AF: | 0.38 | BE1: | 0.5 in |
| BF: | 0.53 | LL: | 4.25 in |
| H: | 0.53 in | V: | 2.75 in |
| AG: | 8.5 | U: | 1.25 in |
| L1: | 13.46 in | BD: | 9 |
| D: | 4.5 | AE2: | 0.63 |
| T: | 1.5 | AB: | 6.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Model Code: | 42YFC |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

