How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | L1: | 13.46 in |
| AG: | 8.5 | U: | 1.25 in |
| BD: | 9 | P: | 3.69 in |
| T: | 1.5 | H: | 0.53 in |
| V: | 2.75 in | I: | 6.1 in |
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BF: | 0.53 | D: | 4.5 |
| AK: | 8.5 | AE2: | 0.63 |
| AJ: | 7.25 | G: | 3.26 |
| BE1: | 0.5 in | AF: | 0.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Bore Code: | 24 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 1.2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

