How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AK: | 8.5 |
| AA: | 14 | AG: | 8.5 |
| U: | 1.25 in | AB: | 6.38 |
| L1: | 13.46 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AF: | 0.38 | P: | 3.69 in |
| LL: | 4.25 in | V: | 2.75 in |
| D: | 4.5 | AJ: | 7.25 |
| BF: | 0.53 | L: | 9.57 in |
| T: | 1.5 | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Ratio: | 100:1 |
| Center Distance (in): | 4.25 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Bore Code: | 24 | Gear Type: | Worm |
| Output RPM: | 17.5 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

